Data Converters

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Analog eLAB ™

Digital to Analog Converter

Our portfolio of D to A Converters (DACs) includes high accuracy (+/- 1 LSB INL), two or four quadrant capable Multiplying D to A Converters (MDACs) provide high performance solutions. Choose your output buffer to meet your application needs, i.e., low offset, high voltage, high speed (fast slew rate).

Learn more about our flexible, Multiplying D to A Converter (MDAC) product family.


DAC5681Z : 16-Bit, 1.0 GSPS 2x-4x Interpolating Digital-To-Analog Converter (DAC)

DAC5689 : 16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC)

DAC7716 : Quad 12-Bit High Accuracy +/-15 V Output Serial Input Digital-To-Analog Converter

  • Q4 2009 Issue Analog Applications Journal (slyt354.PDF, 1.42 MB)
    04 Oct 2009 Download
  • Interfacing op amps to high-speed DACs, Part 2: Current-sourcing DACs (slyt360.PDF, 617 KB)
    04 Oct 2009 Download
 

You've Selected: Digital to Analog Converter


Select Device Parameters

22 Results - View Results at the bottom of the page
spacer
Resolution (Bits) DAC: Channels Settling Time (µs) Sample / Update Rate (MSPS) DNL (max) (+/-LSB) INL (max) (+/-LSB) Power Consumption (typ) (mW) SNR (typ) (dB) SFDR (typ) (dB) Architecture Output Type Output Range Min. (V or mA) Output Range Max. (V or mA) Interface Reference: Type Analog Voltage AV/DD (V) Logic Voltage DV/DD (V) No. of Supplies (Unipolar) No. of Supplies (Bipolar) INL (+/-) (max) (%) Pin/Package
(E.g. 1.2 or 100)
- Or -


(E.g. 1.2 or 100)
- Or -


   
Tip: Ctrl+click to select multiple values within a box. Show me


22 Results - Show All Results 1 - 10 of 22 Results |  Next >Page  1 | 2 | 3  

Part Number  Status  Resolution (Bits)  DAC: Channels  Settling Time (µs)  Sample / Update Rate (MSPS)  DNL (max) (+/-LSB)  INL (max) (+/-LSB)  Power Consumption (typ) (mW)  SNR (typ) (dB)  SFDR (typ) (dB)  Architecture  Output Range Min. (V or mA)  Output Range Max. (V or mA)  Output Type  Interface  Reference: Type  Monotonicity  Analog Voltage AV/DD (min) (V)  Analog Voltage AV/DD (max) (V)  Logic Voltage DV/DD (min) (V)  Logic Voltage DV/DD (max) (V)  No. of Supplies (Unipolar)  No. of Supplies (Bipolar)  INL (+/-) (max) (%)  Thermal Shutdown  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
THS5671AACTIVE  14  1  0.035  125  3.5  7  175    75  I-steering  2  20  Current  Parallel  Ext    3  5.5  3  5.5  2      No  28SOIC
28TSSOP
9.20 | 1ku  14-Bit, 125 MSPS, CommsDAC, Diff. Scalable Current Outputs between 2mA to 20mA  
DAC904ACTIVE  14  1  0.03  200  2.5  3  170    76  I-steering  2  20  Current  Parallel  Int/Ext    2.7  5.5  2.7  5.5        No  28SOIC
28TSSOP
7.75 | 1ku  14-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA  
DAC8806ACTIVE  14  1  0.5  2  1  1  0.025      R-2R  0  2  Current  Parallel  Ext  14  2.7  5.5  2.7  5.5  1  1  0.0061  No  28SSOP5.50 | 1ku  14-Bit, Single Channel, Parallel Interface, Multiplying Digital-to-Analog Converter  
DAC8805ACTIVE  14  2  0.5  2  1  1  0.025      R-2R  0  2  Current  Parallel  Ext  14  2.7  5.5  2.7  5.5  1  1  0.0061  No  38TSSOP6.15 | 1ku  14-Bit, Dual Channel, Parallel Interface, Multiplying Digital-to-Analog Converter  
DAC8803ACTIVE  14  4  0.5  2  1  1  0.0275      R-2R  0  2  Current  Serial SPI  Ext  14  2.7  5.5  2.7  5.5  1  1  0.006  No  28SSOP12.65 | 1ku  14-Bit, Quad Channel, Serial Interface, Multiplying Digital-to-Analog Converter  
DAC8802ACTIVE  14  2  0.5  2  1  1  0.025      R-2R  0  2  Current  Serial SPI  Ext  14  2.7  5.5  2.7  5.5  1  1  0.006  No  16TSSOP6.10 | 1ku  14-Bit, Dual Channel, Serial Interface, Multiplying Digital-to-Analog Converter  
DAC8801ACTIVE  14  1  0.5  2  0.5  1  0.025      R-2R  0  2  Current  Serial SPI  Ext  14  2.7  5.5  2.7  5.5  1  1  0.0061  No  8MSOP
8SON
4.60 | 1ku  14-Bit, Single Channel, Serial Interface, Multiplying Digital-to-Analog Converter  
DAC8311ACTIVE  14  1  6    1  4  0.14  88  66  String  0  5.5  Voltage  Serial SPI  External  14  1.8  5.5  1.8  5.5  1    0.0244  No  6SC702.65 | 1ku  14bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package  
DAC8234NEW
ACTIVE  
14  4  6    1  1  260      R-2R  -16.5  16.5  Voltage  Serial SPI    14  4.75  18  2.7  5  3  4  0.006    40QFN
48TQFP
19.95 | 1ku  Quad 14-Bit High Accuracy +/-15 V Output Serial Input Digital-To-Analog Converter  
DAC8228PREVIEW  14  8  15    1  2  198      String  -16.5  16.5  Voltage  Parallel    14  4.75  18  2.7  5  3  4  0.012    56QFN
64TQFP
 Octal Low Power 14-Bit +/-15 V Output Parallel Input Digital-To-Analog Converter  
spacer
22 Results - Show All Results 1 - 10 of 22 Results |  Next >Page  1 | 2 | 3